IESNA:LM-63-2002
[TEST]P1645432
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA6B-722-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 6SQUARE 189W 70CRI 2200K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (96) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.58A 189.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22545.6
TILT=NONE
96 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 189.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
3639.2 3405.4 3251.2 3132.0 2960.3 2885.6 3001.6 3235.3 3562.8 3946.0 4389.6 4863.3 5348.2 5887.2 6392.8 
7004.9 7442.1 7799.8 8074.8 8187.7 8151.1 7836.3 6909.5 6395.9 6103.4 5715.5 4928.5 3578.7 2359.3 1472.2 977.8 
588.2 268.7 159.0 63.6 0.0 0.0 
3639.2 3386.4 3241.7 3119.3 2950.8 2885.6 3009.6 3243.3 3572.4 3952.4 4408.6 4887.2 5365.7 5872.9 6413.4 
6998.5 7486.6 7841.1 8130.5 8248.1 8232.2 7925.4 7058.9 6507.2 6233.8 5847.5 5050.9 3694.8 2438.8 1527.8 1015.9 
620.0 305.3 174.9 74.7 0.0 0.0 
3639.2 3408.6 3248.1 3143.1 2995.3 2904.6 2993.7 3201.9 3481.8 3837.9 4270.3 4728.2 5206.7 5720.3 6251.3 
6804.5 7361.0 7853.8 8310.1 8612.2 8725.1 8713.9 8330.8 7580.4 7163.8 6774.3 5992.1 4589.9 2950.8 1842.6 
1225.8 780.6 430.8 286.2 120.8 0.0 0.0 
3639.2 3419.8 3281.4 3186.1 3052.5 2958.7 2990.5 3136.8 3381.6 3678.9 4039.8 4473.8 4915.8 5384.8 5880.8 
6403.9 6987.4 7615.4 8240.2 8779.1 9194.1 9458.0 9527.9 9450.0 9237.0 8826.8 8179.8 6949.2 4513.6 2691.6 
1569.2 996.8 569.2 283.0 106.5 0.0 0.0 
3639.2 3448.4 3311.6 3224.2 3135.2 3049.3 3027.1 3100.2 3256.0 3486.5 3779.1 4114.5 4475.4 4892.0 5349.8 
5809.3 6346.7 6961.9 7655.1 8391.2 9008.1 9512.0 9906.3 10229.1 10539.1 10825.3 10965.2 10461.2 8507.3 5027.1 
2325.9 1030.2 548.5 233.7 85.9 1.6 0.0 
3639.2 3489.7 3364.1 3283.0 3232.2 3178.1 3149.5 3176.5 3254.4 3399.1 3597.8 3817.2 4065.2 4362.5 4729.8 
5081.1 5513.6 6047.8 6664.6 7402.3 8152.7 8861.8 9529.5 10165.5 10938.1 11847.5 12849.1 13656.8 13308.6 10534.3 
5701.2 2227.4 775.8 376.8 122.4 3.2 0.0 
3639.2 3526.3 3419.8 3356.2 3329.1 3324.4 3330.7 3354.6 3400.7 3480.2 3612.1 3782.2 3925.3 4058.9 4259.2 
4540.6 4869.7 5279.9 5834.7 6524.7 7349.9 8202.0 9125.7 10047.8 11012.9 12225.9 13604.3 15024.0 15618.6 14092.4 
10712.4 6252.9 2205.1 793.3 298.9 27.0 0.0 
3639.2 3527.9 3424.5 3362.5 3337.1 3337.1 3349.8 3375.2 3419.8 3499.2 3634.4 3801.3 3936.5 4055.7 4246.5 
4518.3 4820.4 5230.6 5783.9 6450.0 7297.4 8171.8 9074.8 10052.6 11012.9 12221.1 13590.0 15030.4 15637.7 14144.9 
10880.9 6688.5 2306.9 814.0 313.2 28.6 0.0 
3639.2 3546.9 3478.6 3438.8 3437.2 3462.7 3510.4 3561.3 3626.4 3710.7 3861.7 4022.3 4092.3 4170.2 4335.5 
4550.1 4828.4 5235.4 5787.0 6461.1 7254.5 8162.3 9124.1 10108.2 11113.0 12260.9 13510.5 14555.0 14715.6 13238.6 
10610.6 6726.6 2721.8 691.6 300.5 41.3 0.0 
3639.2 3593.1 3569.2 3575.6 3616.9 3680.5 3745.7 3817.2 3895.1 4003.2 4147.9 4236.9 4279.9 4365.7 4505.6 
4723.4 4992.1 5467.5 6044.6 6745.7 7667.8 8647.2 9696.5 10836.4 12065.3 13383.3 14556.6 15295.9 14834.8 13036.7 
10219.5 5335.5 1694.8 620.0 270.3 74.7 0.0 
3639.2 3637.6 3658.2 3712.3 3807.7 3930.1 4050.9 4181.3 4319.6 4469.1 4645.5 4739.3 4834.7 4971.4 5163.8 
5432.5 5791.8 6233.8 6768.0 7378.5 8041.4 8782.3 9531.1 10438.9 11361.0 12262.5 12858.7 12890.5 11472.3 9426.2 
6567.7 2750.4 868.1 370.4 136.7 41.3 0.0 
3639.2 3666.2 3705.9 3780.7 3903.1 4043.0 4182.9 4324.4 4461.1 4615.3 4772.7 4836.3 4888.8 4961.9 5047.8 
5170.2 5346.7 5569.2 5855.4 6200.4 6596.3 7019.2 7486.6 8076.4 8693.3 9217.9 9437.3 9194.1 7853.8 6329.2 
4405.5 1895.1 634.3 318.0 155.8 57.2 0.0 
3639.2 3656.6 3710.7 3801.3 3930.1 4068.4 4203.6 4322.8 4424.5 4524.7 4610.6 4610.6 4570.8 4535.8 4481.8 
4434.1 4415.0 4400.7 4378.4 4343.5 4298.9 4248.1 4240.1 4335.5 4515.2 4651.9 4539.0 4009.6 2946.0 2085.9 
1310.0 672.5 389.5 225.8 128.8 50.9 0.0 
3639.2 3704.3 3775.9 3861.7 3971.4 4060.5 4117.7 4141.5 4111.3 4022.3 3872.9 3618.5 3262.4 2831.5 2311.6 
1858.5 1465.8 1211.5 1084.3 1027.0 996.8 976.2 947.5 926.9 944.4 958.7 923.7 855.3 737.7 612.1 510.3 399.1 287.8 182.8 
100.2 31.8 0.0 
3639.2 3740.9 3806.1 3860.1 3904.7 3906.3 3833.1 3664.6 3383.2 3023.9 2602.6 2114.5 1674.1 1407.0 1279.8 1222.6 
1189.2 1173.3 1170.1 1170.1 1166.9 1154.2 1127.2 1087.5 1049.3 1031.8 995.2 914.2 785.4 624.8 497.6 392.7 276.6 165.3 98.6 25.4 
0.0 
3639.2 3756.8 3806.1 3815.6 3780.7 3650.3 3378.4 3023.9 2612.1 2144.7 1753.6 1545.3 1459.5 1419.7 1386.3 1364.1 1360.9 
1372.0 1399.1 1429.3 1459.5 1480.1 1486.5 1461.1 1408.6 1332.3 1221.0 1095.4 942.8 739.3 534.2 356.1 236.9 159.0 82.7 15.9 0.0 
3639.2 3772.7 3793.4 3745.7 3596.2 3305.3 2919.0 2491.3 2060.4 1761.5 1651.8 1605.7 1561.2 1518.3 1481.7 1456.3 
1454.7 1491.3 1519.9 1507.2 1507.2 1508.8 1467.4 1383.2 1303.7 1233.7 1147.9 1038.2 909.4 766.3 585.1 405.4 284.6 179.7 77.9 11.1 
0.0 
3639.2 3758.4 3755.2 3650.3 3394.3 3014.3 2601.0 2179.7 1863.3 1774.3 1750.4 1713.9 1655.0 1583.5 1527.8 1494.5 
1427.7 1335.5 1325.9 1297.3 1236.9 1240.1 1248.0 1263.9 1275.1 1263.9 1240.1 1201.9 1143.1 1041.3 812.4 623.2 438.8 259.1 108.1 6.4 
0.0 
3639.2 3753.6 3728.2 3577.2 3235.3 2831.5 2381.6 2009.6 1874.4 1866.5 1853.8 1814.0 1747.2 1661.4 1573.9 1395.9 
1275.1 1195.6 1085.9 1062.0 1057.2 1073.1 1108.1 1133.6 1120.8 1092.2 1055.7 1008.0 946.0 868.1 720.2 601.0 480.1 298.9 127.2 6.4 
0.0 
3639.2 3753.6 3718.6 3510.4 3139.9 2698.0 2265.5 1969.8 1933.3 1952.3 1950.7 1915.8 1847.4 1752.0 1532.6 1338.6 
1197.2 1035.0 976.2 949.1 942.8 949.1 958.7 947.5 893.5 863.3 837.8 802.9 747.2 683.6 589.8 494.4 387.9 268.7 120.8 4.8 
0.0 
3639.2 3721.8 3677.3 3481.8 3063.6 2628.0 2200.3 1958.7 1958.7 1990.5 2000.0 1973.0 1917.4 1798.1 1531.0 1314.8 
1114.5 998.4 960.3 966.6 1033.4 1049.3 950.7 949.1 868.1 856.9 814.0 774.3 726.6 624.8 527.8 422.9 313.2 216.2 89.0 4.8 
0.0 
3639.2 3705.9 3666.2 3464.3 3063.6 2628.0 2200.3 1957.1 1961.9 1995.3 2004.8 1984.1 1930.1 1793.3 1535.8 1305.3 
1112.9 995.2 960.3 977.8 1070.0 1079.5 952.3 960.3 871.2 871.2 815.6 767.9 712.3 604.1 508.8 411.8 294.1 182.8 84.3 4.8 
0.0 
